Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® LAN Cat.5e F/UTP 4x2xAWG24 LSZ
UKCA markedCE marked
flame-retardanthalogen-freeicon sturgeon signal

ETHERLINE® LAN 200 Cat.5e

Ethernet cable; Fixed Installation; Cat.5e; F/UTP; Halogenfree; orange

ETHERLINE® LAN Cat.5e F/UTP 4x2xAWG24 LSZ

2170952

Add to product comparison

Price

43,56 €

(87,12 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast information exchange through Ethernet technology.
  • Cat. 5e performance up to 100 Mbit/s.
  • Available with robust PVC or halogen free LSZH outer sheath.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For structured building cabling according to EN 50173 and ISO/IEC 11801.
  • For horizontal floor cabling with a max. cable length of 100 m (90 m for installation and 10 m at the workstation).