Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® PN Cat.7 FD Ethernet cable
UKCA markedCE markedETHERNET/IPPROFINETUR recognised US, cUR recognised UScUL listed
uv-resistant.flame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

ETHERLINE® PN Cat.7 FD

Ethernet cable; Cable chain, Flexible; PROFINET, ETHERNET/IP, EtherCAT; PROFINET® application: Type C; Cat.7; SF/FTP; PUR; Halogenfree; green

ETHERLINE® PN Cat.7 FD P 4x2x24/7AWG

2170487

Add to product comparison

Price

656,88 €

(1.313,75 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Cat. 7 performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 600 MHz.
  • Successfully tested for over 3.0 million bending cycles in cable chains.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Power over Ethernet-capable cable for simultaneous power and data supply of smaller network components with low energy requirements (e.g. IP cameras, wireless access points).
  • Idealer Schutz vor elektromagnetischer Störung durch Paarschirmung mit Aluverbundfolie und doppelter Gesamtschirmung aus aluminiumkaschierter Folie und Kupferabschirmgeflecht mit hohem Bedeckungsgrad (SF/FTP).
  • Fast information exchange through Ethernet technology.

Application

  • For highly flexible, continuously flexing use in moving machine parts and in the cable chain in the PROFINET network (type C).
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry and damp environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.