Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® ROBOT PN Cat.5e Ethernet cable
CE markedPROFINETUR recognised US, cUR recognised US
torsion resistantuv-resistant.flame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

ETHERLINE® ROBOT PN Cat.5e

Ethernet cable; Cable chain, Torsion, Festoon; PROFINET; Cat.5e; SF/UTP; PUR; Halogenfree; green

ETHERLINE® ROBOT PN FC CAT.5e 1x4x22AWG

2170941

Add to product comparison

Price

589,37 €

(589,37 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Variant "FC" with “Fast Connect“ structure with inner sheath enables easy stripping and assembly of the cable.
  • Cable design in accordance with the PROFINET standard "Type R" for robotics applications.
  • Combines the essential cable chain, torsion and alternating bending properties in one cable.
  • Compatible with PROFINET-compliant components.
  • Special core stranding allows simultaneous bending and twisting (torsion angle up to ± 180°/m).
  • Successfully tested for 5 million bending cycles in cable chains, 5 million torsion cycles and 1 million alternating bending cycles in the TicToc bending test.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
  • Low-capacitance core insulation for long transmission paths.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.

Application

  • Especially for highly flexible, constantly flexing use under torsional stress in industrial robots and handling devices in the PROFINET network (type R).
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.