Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® ROBUST PN Cat.5
EcolabETHERNET/IP
uv-resistant.chemical resistancehalogen-freeicon sturgeon signal

ETHERLINE® ROBUST

Ethernet cable; Flexible; ETHERNET/IP, EtherCAT; Cat.5e; SF/UTP; TPE; Halogenfree; black

ETHERLINE® ROBUST PN Cat.5

2170451

Add to product comparison

Price

466,89 €

(466,89 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Halogen free core insulation and sheath compound to meet special fire safety requirements.
  • Low smoke density in the event of fire (according to DIN EN IEC 61034-2).
  • Excellent resistance to a wide range of chemical substances (e.g. ammonia compounds, biogases), as well as plant, animal or synthetic fats and oils (e.g. bio-oils and ester-based hydraulic oils).
  • Particularly suitable in conjunction with water-soluble cleaning agents and coolants.
  • Resistant to hot water and steam when subjected to frequent steam jet cleaning.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
  • For the transmission of analogue and digital signals in the frequency range up to 100 MHz (Cat. 5e) or up to 600 MHz (Cat. 7).

Application

  • Can be used universally on machine interfaces for many applications in data and signal transmission.
  • Typical areas of application are washing plants, sewage treatment plants, composting plants and applications in the food industry.
  • “PN” variants are suitable for flexible use in the PROFINET network (type B).
  • The “FLEX” version with reduced conductor cross-section is suitable for applications with limited space.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • For structured building cabling according to EN 50173 and ISO/IEC 11801.
  • Suitable for outdoor use.