Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE SERVO DQ Y Cat.5e Encoder cable
CE markedETHERNET/IP
flame-retardanticon sturgeon signal

ETHERLINE® SERVO DQ Y Cat.5e

Encoder cable; Flexible; Ethernet, ETHERNET/IP; Cat.5e; PVC; green

ETHERLINE® SERVO DQ Y CAT.5e

2170938

Add to product comparison

Price

661,55 €

(661,55 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Compliant with the open DRIVE-CLiQ® system interface.
  • Reduced cabling effort thanks to an additional core pair for the power supply of the rotary encoder.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Cat.5 or Cat.5e performance up to 100 Mbit/s.

Application

  • For use as the servo drive supply in SIEMENS® SINAMICS‑S120 drive systems.
  • For wiring the control unit and synchronous motor and/or rotary encoder with DRIVE‑CLiQ® system interface.
  • For fixed installation and occasional flexing.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is resistant to acids and alkalis.