Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® T1L FLEX FC Y 1x2x18/7AWG
CE markedUR recognised US, cUR recognised USCSA certifiedcUL listed US, UL listed US
uv-resistant.flame-retardantoil resistanticon sturgeon signal

ETHERLINE® T1L FLEX

Single Pair Ethernet cable; Flexible, Fixed Installation; Ethernet, Ethernet-APL, Single Pair Ethernet; SF/UTP; PVC; blue

ETHERLINE® T1L FLEX FC Y 1x2x18/7AWG

2170919

Add to product comparison

Price

175,02 €

(350,03 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Ethernet Advanced Physical Layer (Ethernet-APL) enables data transmission via Ethernet up to the field level in potentially explosive environments in the process industry.
  • Fast and efficient transmission of large data volumes via Ethernet at 10 Mbit/s for bridging long distances (trunk length up to 1000 m or spurs up to 200 m).
  • Complete interoperability of field devices and systems from various manufacturers thanks to seamless connection to the Industrial Ethernet network.
  • Ethernet networking of the field devices enables real-time data collection and analysis as well as providing a wealth of additional information (big data) for process optimisation (e.g. predictive maintenance).
  • Ethernet APL supports the "intrinsically safe" ignition protection type and is based on the 2-WISE (2-Wire Intrinsically Safe Ethernet) concept according to IEC TS 60079-47. This achieves an explosion-protection technology with a high level of protection.
  • Power over Data Line (PoDL)-capable cable according to IEEE 802.3bu for simultaneous power and data supply of SPE terminal devices with low energy requirements (up to 50 W).
  • The “Fast Connect“ structure with inner sheath enables easy stripping and assembly of the cable.
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP).
  • UL/CSA certification according to technical data enables the product to be used in the North American market.

Application

  • For structured building cabling according to DIN EN 50173 and ISO/IEC 11801.
  • Especially suitable for long transmission distances of up to 1000 m according to IEC 61156-13.
  • For Single Pair Ethernet (SPE) applications 10Base-T1L according to IEEE 802.3cg.
  • Especially for challenging applications in the process industry.
  • Listed as a Power Limited Tray Cable (PLTC) according to UL, for open installation on cable trays.
  • For fixed installation and occasional flexing.
  • Can be used in dry and damp environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.