Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® TORSION P CAT5 AWM 2X2XAWG22
UKCA markedCE markedETHERNET/IPUL recognized
torsion resistantflame-retardanthalogen-freeicon sturgeon signal

ETHERLINE® TORSION Cat.5

Ethernet cable; Torsion; ETHERNET/IP, EtherCAT; PROFINET® application: Type C; Cat.5e; PUR; Halogenfree; green

ETHERLINE® TORSION P CAT5 AWM 2X2XAWG22

2170888

Add to product comparison

Price

734,71 €

(734,71 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Special core stranding allows rotations with torsion angles of up to ± 180°/m.
  • Ideal protection against electromagnetic interference thanks to star quad stranding, fleece wrapping and high degree of coverage (S/UTP).
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Halogen free core insulation and sheath compound to meet special fire safety requirements.
  • Cat. 5 performance up to 100 Mbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 100 MHz.

Application

  • The cable design allows flexible, continuously flexing use under torsional stress in industrial robots and handling devices.
  • Also suitable for torsion applications in wind turbines.
  • For flexible use in the PROFINET network (type C).
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry and damp environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.