Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
FIPLOCK ONE 45° M16X1.5 / 12 BK
UKCA markedCE markedUL recognized
uv-resistant.flame-retardanthalogen-freeoil resistantcold resistance

FIPLOCK ONE 45° M

Conduit gland; M 16; Halogenfree; UV-resistant; IP 69, IP 66, IP 67, IP 68;

FIPLOCK ONE 45° M16X1.5 / 12 BK

61804411

Add to product comparison

Price

73,91 €

(739,06 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Cost-saving due to quick and easy installation
  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating

Application

  • Demand of increased liquid tightness
  • For indoor and outdoor use
  • Suitable for FIPLOCK PA6 / PA12