Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
FIPLOCK ONE-HS1B 17 BK
uv-resistant.flame-retardanthalogen-freeoil resistantcold resistance

FIPLOCK ONE-HS1

Mounting bracket; Nominal size: 17; Suitable for protective cable conduit size: 17; Borehole diameter: 8.5mm;

FIPLOCK ONE-HS1B 17 BK

61805123

Add to product comparison

Price

69,03 €

(1.150,53 €/100 PC)

Quantity

6 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Cost-saving due to quick and easy installation
  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating

Application

  • Demand of increased liquid tightness
  • For indoor and outdoor use
  • Suitable for FIPLOCK PA6 / PA12