Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
FIPLOCK ONE ST-NPT Conduit gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantcold resistance

FIPLOCK ONE ST-NPT

Conduit gland; NPT 3/8"; Suitable for protective cable conduit size: 10; Halogenfree; UV-resistant; IP 69, IP 66, IP 67, IP 68;

FIPLOCK ONE-ST NPT 3/8'' - 10 BK

61804861

Add to product comparison

Price

102,79 €

(1.027,93 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Cost-saving due to quick and easy installation
  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating

Application

  • Demand of increased liquid tightness
  • For indoor and outdoor use
  • Suitable for FIPLOCK PA6 / PA12