Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
FIPLOCK ONE-TA Conduit gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantcold resistance

FIPLOCK ONE-TA

Conduit gland; For conduit outer diameter: 23mm; Polyamide; Halogenfree; UV-resistant; IP 67, IP 66, IP 69, IP 68

FIPLOCK ONE-T ADAPTER 23-23-23 BK

61804965

Add to product comparison

Price

121,63 €

(2.027,17 €/100 PC)

Quantity

6 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Cost-saving due to quick and easy installation
  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating

Application

  • Demand of increased liquid tightness
  • For indoor and outdoor use
  • Suitable for FIPLOCK PA6 / PA12