Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
FIPLOCK PA12 - SPLIT Parallel corrugated protective conduit
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantacid resistancecold resistance

FIPLOCK PA6 - SPLIT

Parallel corrugated protective conduit; Inner diameter: 43.1mm; Outer diameter: 54.2mm; Nominal size: 45; Polyamide; Halogenfree; UV-resistant

FIPSPLIT 2PAF 45 / 43.1X54.2 BK 25M

61803951

Add to product comparison

Price

1.354,14 €

(5.416,58 €/100 Metre)

Quantity

25 Metre per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • The flexible conduit design enables small bending radii and is ideally suited for space-saving installations where space is limited in dry and damp interiors, as well as for outdoor applications
  • Dimensionally stable
  • Flexible
  • Robust against mechanical impacts

Application

  • For use in railway vehicles and buses, for fixed installations and applications where limited movement may occur
  • Railway technology
  • Public transport equipment