Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
FLEXIMARK® Cablelabel PUR Label for thermal transfer marking
FDA certified
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantacid resistancecold resistance

FLEXIMARK® Cablelabel detectable

Label for thermal transfer marking; Overall width: 15mm; blue; Polyurethane

Cablelabel detec. 75x15mm BU

83280291

Add to product comparison

Price

916,74 €

(91.674,50 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Thanks to minute metal particles in the material, it can be detected by X-ray or magnetic metal detectors. If a label accidentally gets into the direct food production environment, it can be easier to locate. Expensive plant downtimes can thus be avoided.
  • Use of the product helps food processing companies to implement the HACCP (Hazard Analysis Critical Control Point) concept.
  • Complies with FDA 21 CFR - GRAS (Generally Recognised as Safe). Quality standard for the food and beverage industry in North America.
  • Complies with Regulation (EU) No. 10/2011 on plastic materials and objects, specifically for the food and beverage industry in Europe.
  • The thermal transfer printing process produces durable, smudge-proof and scratch-proof labels that are resistant to aggressive media, micro-organisms and oils.
  • Withstands temperatures up to +115°C for a short time and is hydrolysis-resistant, a property that is crucial for frequent cleaning processes with hot water or steam.
  • Flexible material enables easy assembly with 1 or 2 detectable cable ties.
  • In the colour blue to easily distinguish from foodstuffs.

Comments

  • Recommended ribbon: Lettering colour black: FTI-HX105-300 BK (Article number 83260203)
  • Recommended ribbon: Lettering colour white: FTI-X-CO-110x300 WH (Article number 83260264)
  • Printing method information: https://www.lappkabel.de/downloads/fleximark-marking/fleximark-transfer printer
  • Software information: https://www.lappkabel.de/downloads/fleximark-marking/fleximark-marking-software

Application

  • For marking single cores, cables and components in demanding industries. Typical areas of application are the food industry and packaging plants.
  • Printable with the FLEXIMARK® thermal transfer printers.
  • Printable with the FLEXIMARK® software 11.0.
  • Suitable for outdoor use.