Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
FLEXIMARK® THERMO CLIP H5 70°C -6
halogen-free

FLEXIMARK® THERMO CLIP

Temperature indicator; Cable diameter: 23.0mm - 31.0mm; violet; Halogenfree

FLEXIMARK® THERMO CLIP H5 70°C -6

83881112

Add to product comparison

Price

2,01 €

(201,22 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Supplied temperature indicators enable visual inspection of electrical equipment. The colour changes if the temperature is exceeded.
  • Quickly identifying overheated electrical components makes rapid cause analysis possible. This allows appropriate countermeasures to be initiated to avoid plant downtimes.
  • 24/7 monitoring and the memory effect make it possible to continuously record temperature exceedance, and can act as an early warning of overheating.
  • Safe, fast and uncomplicated installation.
  • Halogen free product that generates no harmful gases in the event of a fire.
  • Available in different sizes for cable outer diameters ranging from 2.3 – 31.0 mm.
  • Available in different packaging units.

Application

  • For indicating temperature exceedances.
  • Reversible colour change at temperatures of +53°C to +70°C.
  • Irreversible colour change at temperatures from +71 °C.
  • For use with power cables.
  • Can be used in dry interiors.