Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
FLEXIMARK® THERMO WRAP 70°C -1000

FLEXIMARK® THERMO WRAP

Temperature indicator; For max. cable outer diameter: 33mm; pieces per PU: 1000

FLEXIMARK® THERMO WRAP 70°C -1000

83881120

Add to product comparison

Price

3,22 €

(322,12 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Supplied temperature indicators enable visual inspection of electrical equipment. The colour changes if the temperature is exceeded.
  • Quickly identifying overheated electrical components makes rapid cause analysis possible. This allows appropriate countermeasures to be initiated to avoid plant downtimes.
  • 24/7 monitoring and the memory effect make it possible to continuously record temperature exceedance, and can act as an early warning of overheating.
  • Safe, fast and uncomplicated installation.
  • Suitable for cable outer diameters up to 33 mm.
  • Available in different packaging units.

Application

  • For indicating temperature exceedances.
  • Irreversible colour change at temperatures from +70°C or +90°C (depending on article).
  • For use with power cables.
  • Can be used in dry interiors.