Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
H05Z-K 90°C Single core
CE markedHarmonisation marking
flame-retardanthalogen-free

H05Z-K 90°C

Single core; 1X0.5; green/yellow; Large Cardboard Box; U0/U: 300/500 V; Halogen-free compound; HAR-certified; Fixed Installation

H05Z-K 90°C EMBOSS 1X0,5 GNYE

4725001K

Add to product comparison

Price

2.935,20 €

(24,46 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 12000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Made in accordance with harmonised European design H05Z-K, with ◁HAR▷ testing mark for proven reliability and quality.
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • Halogen-free core insulation compound as well as low smoke gas emission and low corrosiveness of gases in the event of fire make the cable suitable for use in public areas.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Compact design for easy processing.
  • Different core insulation colours available.
  • Available as ring, on coils or in large disposable cardboard boxes.

Application

  • For wiring machine-internal circuits, subject to special fire protection requirements.
  • Suitable for wiring inside control cabinets.
  • For wiring lighting.
  • For fixed and protected installation in an electrical installation pipe on or under plaster.
  • Can be used for open installation on cable trays for equipotential bonding.
  • Can be used in dry rooms.
  • For operating temperatures from -40°C to +90°C.