Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
H07V-U Single core
CE markedHarmonisation marking
flame-retardant

H07V-U

Single core; 1X1.5; green/yellow; Ring; U0/U: 450/750 V; PVC; HAR-certified; Fixed Installation

H07V-U 1x1,5 GNYE

4527001

Add to product comparison

Price

28,90 €

(28,90 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Made according to harmonised European type H07V-U, with ◁HAR▷ testing mark for proven reliability and quality (not applicable for: green (single colour), yellow (single colour).
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Compact design for easy processing.
  • Versatile use in various applications and environments.
  • Different core insulation colours available.
  • Different ring lengths available.
  • Longer ring lengths save travel distances. The Maxi rings (article numbers ending with “X”) are ideal for use with the TRONIC module. In combination with the TRONIC single core trolley, the module is used for controlled and guided cutting and for organised and compact storage of single cores.

Application

  • For wiring circuits inside machines.
  • Suitable for wiring inside control cabinets.
  • For wiring lighting.
  • Can also be used for in-house electrical installations.
  • Maxi rings (article numbers ending with “X”) are suitable for use with the TRONIC module.
  • For fixed and protected installation in an electrical installation pipe on or under plaster.
  • Can be used for open installation on cable trays for equipotential bonding.
  • Flexible use at temperatures down to -40°C.