Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
H1Z2Z2-K, optimized version Solar cable
UKCA markedCE markedTÜV certified
under wateruv-resistant.chemical resistanceflame-retardanthalogen-freeoutdoor area

H1Z2Z2-K, optimized version

Solar cable; 1X6; red; 6.4 mm; Operating voltage (max.): 1,8kVDC; Halogen-free compound; Flexible; Crushing resistance test according to: UL854

H1Z2Z2-K, OPTIMIZED VERSION 1X6 RD

1023775

Add to product comparison

Price

122,93 €

(122,93 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Optimised price compared to LAPP's predecessor product "H1Z2Z2-K" despite the upgrade of features.
  • Third-party certification according to harmonised European type H1Z2Z2-K (pursuant to EN 50618) for tested safety and quality.
  • Halogen free core insulation and sheath compound to meet special fire safety requirements.
  • Improved fire properties and adaptation to stricter fire safety requirements within the EU. Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Improved mechanical stability compared to LAPP's predecessor product "H1Z2Z2-K", tested using the "Impact resistance test" for direct underground installation according to UL 854.
  • Cross-linked insulation and sheath materials promote durability at high temperatures or at high current load, ensure a high dielectric strength and a high short circuit temperature.
  • Available in three different outer sheath colours so that the DC conductor can be identified externally.

Application

  • For unprotected connection of solar modules and inverters in earthed and non-earthed photovoltaic systems according to EN 50618.
  • For interconnecting solar modules.
  • For fixed installation and occasional flexing, if necessary freely hanging.
  • Can be installed in closed installation ducts, under plaster and in devices.
  • Underground installation in protective cable conduits only with drainage of accumulated water.
  • In and on protected devices of protection class II according to EN 50618.
  • For short-circuit-proof and short-to-earth-proof applications according to EN 50618 and HD 60364-5-52.
  • Suitable for medium mechanical stress.