Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
HITRONIC® FIRE Fibre optic cable
uv-resistant.flame-retardanthalogen-freewaterproof

HITRONIC® FIRE

GOF; 4x OM1; Fixed Installation; Glass yarns; Halogen-free compound; black

HITRONIC® FIRE 4G 62,5/125 OM1

27560104

Add to product comparison

Price

13.736,00 €

(343,40 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 4000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Ensures that the fibres can still transmit data during and after a fire (according to IEC 60331-25)
  • Suitable for installation in underground tunnels where fire safety is critical
  • Additional sheath protects the fibres for use in harsh environments
  • Armouring provides excellent protection against high mechanical stress and rodents
  • UV-resistant longitudinally and laterally watertight

Application

  • In industrial areas that use fire as a tool
  • Highly combustible or fire-prone areas
  • For indoor and outdoor use
  • Methods of Deployment: empty plastic pipes, ducts and trays