Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
HITRONIC® FO tool kit Fibre optic cable tool

HITRONIC® FO tool kit

FOC tool bag; Fibre optic cable type: GOF;

FO-TOOL-KIT

38115778

Add to product comparison

Price

991,51 €

(99.150,54 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • All common tools and cleaning agents as well as the necessary accessories for preparing GOF fibre optic cables and connectors under one article number.
  • Aramide shears with special cutting edge for easy cutting of aramide fibres.
  • Compact red light source with clearly visible light for continuity testing of fibre optic cables and for optical break or fault identification.
  • Fibre stripping pliers with die for common diameters for stripping the individual layers of the fibres.
  • Lint-free cleaning cloths and cleaning agents with a practical 3-way dispenser for simple and thorough cleaning of the fibres..
  • Tweezers and container for safe collection and storage of fibre residues.
  • Ferrule cleaner for safe and easy cleaning of 1.25 mm and 2.5 mm ferrules. Can be used for up to 800 cleaning operations.
  • Cleaning cartridge for removing dirt from the connector end surfaces with automatic feed after cleaning.
  • Stocked tool bag with an adjustable hip belt for optimum carrying comfort and several inner compartments for plenty of storage space.

Application

  • For the correct assembly and installation of Fibre Fast Connect connectors on GOF fibre optic cables.
  • Tool bag only available fully filled. Consumables can be re-purchased individually.