Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
HITRONIC® GOF DUPLEX PNB 2G 62,5/125 OM1
flame-retardanthalogen-free

HITRONIC® GOF DUPLEX PNB

GOF; 2x OM1; J-optical indoor cables: J-V(ZN)HH; Fixed Installation; PROFINET® application: Type B; Aramid yarns; Halogen-free compound; Flame retardance according to: IEC60332-1-2; green

HITRONIC® GOF DUPLEX PNB 2G 62,5/125 OM1

28052003

Add to product comparison

Price

5.936,50 €

(593,65 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • With non-metallic aramid yarns for strain relief.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.
  • Allows assembly on site as a breakout cable.
  • Easy to handle thanks to flexible and compact design.
  • Available in different GOF fibre categories (OM1 - OM3, OS2).

Application

  • For flexible use in the PROFINET network (type B).
  • For use in control cabinets.
  • For structured building cabling in the secondary and tertiary sector, according to EN 50173 and ISO/IEC 11801.
  • For fixed and protected installation in installation ducts, on cable trays, in the riser zone, in hollow ceilings and floors, as well as for short distances.
  • Can be used in dry rooms.
  • The outer sheath of the product and inner sheaths of both individual cables are made of halogen-free LSZH compound.