Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
HITRONIC® HDH Mini-Breakout Cable Fibre optic cable
flame-retardanthalogen-freeicon powerchain

HITRONIC® HDH Mini-Breakout Cable

GOF; 2x OM1; J-optical indoor cables: J-V(ZN)H; Fixed Installation; Glass yarns; Halogen-free compound; orange

HITRONIC® HDH 2G 62.5/125 OM1

26010102

Add to product comparison

Price

5.322,00 €

(133,05 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 4000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Easy to handle thanks to flexible and compact design.
  • With reinforced glass yarn for strain relief.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.
  • With halogen free LSZH outer sheath to meet special fire protection requirements.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For use in backbone network areas.
  • For flexible use.
  • Can be used in dry and damp rooms.
  • Withstands high mechanical stress.