Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
HITRONIC® HQA Aerial Cable Fibre optic cable
uv-resistant.halogen-freeoptimal strain reliefwaterproof

HITRONIC® HQA Aerial Cable

GOF; 12x OS2; A optical outdoor cable: A-DQ(ZN)B2Y; Outdoor Suspension; Glass yarns; Polyethylene; black

HITRONIC® HQA800 6x2E 9/125 OS2

26640912

Add to product comparison

Price

266,18 €

(266,18 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Easy to handle thanks to flexible and compact design.
  • Gel-filled central loose tube ensures longitudinal and transversal watertightness and thus optimum fibre protection.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.
  • Halogen free product that generates no harmful gases in the event of a fire.

Application

  • Especially for outdoor use.
  • Can be used in dry, damp or wet environments.
  • The PE outer sheath is highly resistant to acids and alkaline solutions.