Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
HITRONIC® HQA Aerial Cable Fibre optic cable
uv-resistant.halogen-freeoptimal strain reliefwaterproof

HITRONIC® HQA Aerial Cable

GOF; 48x OS2; A optical outdoor cable: A-DQ(ZN)2Y; Outdoor Suspension; Glass yarns; Polyethylene; black

HITRONIC® HQA800 6x8E 9/125 OS2

26640948

Add to product comparison

Price

7.650,09 €

(364,29 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 2000 Metre.

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Easy to handle thanks to flexible and compact design.
  • Gel-filled central loose tube ensures longitudinal and transversal watertightness and thus optimum fibre protection.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.
  • Halogen free product that generates no harmful gases in the event of a fire.

Application

  • Especially for outdoor use.
  • Can be used in dry, damp or wet environments.
  • The PE outer sheath is highly resistant to acids and alkaline solutions.