Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
HITRONIC® HQN Outdoor Cable Fibre optic cable
uv-resistant.halogen-freewaterproof

HITRONIC® HQN Outdoor Cable

GOF; 24x OM4; A optical outdoor cable: A-DQ(ZN)B2Y; Fixed Installation; Glass yarns; Polyethylene; black

HITRONIC® HQN1500 24G 50/125 OM4

27600424

Add to product comparison

Price

17.078,40 €

(853,92 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 2000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Easy to handle thanks to flexible and compact design.
  • Gel-filled central loose tube ensures longitudinal and transversal watertightness and thus optimum fibre protection.
  • With reinforced glass yarn for strain relief and rodent protection.
  • The low-friction outer sheath and small bending radii allow cables to be installed by blowing them in with air.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.

Application

  • Especially for outdoor use.
  • Suitable for WAN networks.
  • For use in backbone network areas.
  • Can be used in dry, wet and harsh environments.
  • Suitable for direct underground installation.
  • For fixed installation in ducts and closed installation channels.
  • For open installation on cable trays.
  • Suitable for medium mechanical stress.
  • The PE outer sheath is highly resistant to acids and alkaline solutions.