Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
HITRONIC® HQW Armoured Outdoor Cable Fibre optic cable
uv-resistant.halogen-freewaterproof

HITRONIC® HQW Armoured Outdoor Cable

GOF; 4x OM4; A optical outdoor cable: A-DQ(ZN)(SR)2Y; Fixed Installation; Glass yarns; Polyethylene; black

HITRONIC® HQW3000 4G 50/125 OM4

27900404

Add to product comparison

Price

13.207,88 €

(307,16 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 4000 Metre.

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Easy to handle thanks to flexible and compact design.
  • Gel-filled central loose tube ensures longitudinal and transversal watertightness and thus optimum fibre protection.
  • With reinforced glass yarn for strain relief.
  • Corrugated steel sheath for increased mechanical stress and maximum rodent protection.
  • Low-friction outer sheath and small bending radii allow easy cable installation.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.
  • Halogen free product that does not produce corrosive acids or hazardous gases in the event of a fire.

Application

  • Especially for outdoor use.
  • Suitable for WAN networks.
  • For use in backbone network areas.
  • Can be used in dry, wet and harsh environments.
  • Suitable for direct underground installation.
  • For fixed installation in ducts and closed installation channels.
  • For open installation on cable trays.
  • Withstands high mechanical stress.
  • The PE outer sheath is highly resistant to acids and alkaline solutions.