Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
HITRONIC® HVN Outdoor Cable Fibre optic cable
uv-resistant.halogen-freewaterproof

HITRONIC® HVN Outdoor Cable

GOF; 48x OM4; A optical outdoor cable: A-DQ(ZN)B2Y; Fixed Installation; Glass yarns; Polyethylene; black

HITRONIC® HVN5000 4x12G 50/125 OM4

26600448

Add to product comparison

Price

45.787,60 €

(2.289,38 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 2000 Metre.

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Easy to handle thanks to flexible and compact design.
  • Gel-filled central loose tube ensures longitudinal and transversal watertightness and thus optimum fibre protection.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.
  • With reinforced glass yarn for strain relief and rodent protection.
  • The low-friction outer sheath and small bending radii allow cables to be installed by blowing them in with air.
  • Halogen-free sheath compound to meet special fire safety requirements.

Application

  • Especially for outdoor use.
  • Suitable for WAN networks.
  • For use in backbone network areas.
  • Can be used in dry, wet and harsh environments.
  • Suitable for direct underground installation.
  • Withstands high mechanical stress.
  • The PE outer sheath is highly resistant to acids and alkaline solutions.
  • Flexible use at temperatures down to -40°C.