Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
HITRONIC® PCF DUPLEX FRNC-PUR indoor
flame-retardanthalogen-freeoil resistant

HITRONIC® PCF DUPLEX Cable

PCF; J-optical indoor cables: J-V(ZN)H11Y; Fixed Installation; Aramid yarns; PUR; orange; Halogenfree

HITRONIC® PCF DUPLEX FRNC-PUR indoor

28020702

Add to product comparison

Price

798,92 €

(798,92 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Halogen free product that generates no harmful gases in the event of a fire.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.
  • With reinforced glass yarn for strain relief and rodent protection.

Application

  • For fixed installation and occasional flexing.
  • Can be used in dry, damp or wet environments.
  • Withstands high mechanical stress.
  • Good UV and chemical resistance.
  • Black versions are suitable for outdoor use.