Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® CLICK BS Cable gland with bending protection
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedLAPP-DNV-Approved-Logo
chemical resistanceflame-retardantoil resistantcold resistance

SKINTOP® CLICK BS

Cable gland with bending protection; Borehole diameter: 16.3mm; Clamping range (min./max.): 5mm - 9mm; Wrench width 1: 22mm; light grey; IP 68 - 5 bar (30 min)

SKINTOP® CLICK BS 16 RAL 7035 LGY

53112888

Add to product comparison

Price

81,98 €

(163,96 €/100 PC)

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the quotation.

Benefits

  • Reliable bending protection for cable conservation and functional reliability
  • Save up to 70% of the time with the innovative CLICK system
  • No thread required
  • To protect flexible cables
  • Fewer parts, counter nut no longer needed

Application

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Robotics industry
  • Moving machine parts
  • Apparatus construction
  • Light and sound applications