Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
JE-LiYCY...BD EB Installation data cable
CE marked
flame-retardanticon sturgeon signal

JE-LiYCY...BD EB

Installation data cable; 12X2X0.5; VDE 0815; PVC; Shielded; Flexible

JE-LiYCY...BD EB 12X2X0,5

0034223

Add to product comparison

Price

386,00 €

(772,00 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the quotation.

Benefits

  • The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Compact design enables small outer diameters despite high number of cores.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • For use in control, regulating and measurement circuits.
  • For fixed and protected installation in an electrical installation pipe on or under plaster.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For intrinsically safe circuits according to IEC 60079-14 / EN 60079-14 / VDE 0165 (part 1).
  • For use in devices, machines and systems of the "intrinsic safety" ignition protection type ("i").
  • Can be used in dry and damp rooms.