Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
KRB 0560 crimping plier Crimping tool

KRB 0560 crimping plier

Crimping tool; For cross-section (min./max.): 0.5mm² - 6.0mm²; Crimping profile: Roller Pressing

KRB 0560 WO. LOCATOR

61790950

Add to product comparison

Price

329,44 €

(32.943,54 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Clearly marked press moulds
  • Locking function for faultless pressing
  • Handles suit both large and small hands
  • Unique mechanism reduces the manual force from 450 N to 250 N
  • Tested for a minimum of 80,000 pressings

Application

  • The convenient roll pressing pliers for non-insulated blade connectors of 0.5 - 6 mm² with connection 4.8 and 6.3