Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
KWB 4099 crimping pliers Crimping tool

KWB 4099 crimping pliers

Crimping tool; For cross-section (min./max.): 4.0mm² - 10.0mm²; Crimping profile: W pressing

CRIMPING PLIERS KWB 4099

61722130

Add to product comparison

Price

154,22 €

(15.421,60 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Clearly marked press moulds
  • Locking function for faultless pressing
  • Handles suit both large and small hands
  • Unique mechanism reduces the manual force from 450 N to 250 N
  • Tested for a minimum of 80,000 pressings

Application

  • The Miniforce tool for non-insulated connections of 4 - 10 mm²
  • For non-insulated cable lugs, other connectors and tubular cable lugs KR