Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
MC 10.0 turned contacts Turned contact

MC 10.0 turned contacts

Turned contact; Pin; Crimp termination; For cross-section (min./max.): 50mm² - 50mm²; Brass Silver-plated

Modular MC MC SCEM AG 50 D=10.0

44424032

Add to product comparison

Price

22,75 €

(2.274,65 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.

Application

  • For manufacturing a modular connector insert.