Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
N2XH Power cables
CE markedVDE certified
flame-retardanthalogen-free

N2XH

Power cables; 1x95 RM; N2XH-J; U0/U: 0,6/1 kV; Bare Copper; Polyolefin; VDE certified; Fixed Installation

N2XH-J 1x95 RM 0,6/1kV

1112944

Add to product comparison

Price

Would you like a personalized offer for this item?

Quantity

Length in metres

Please observe the minimum order quantity of 3000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality.
  • Insulated copper conductors are single or multi-wire, round or sector-shaped.

Application

  • For the power supply connection to buildings and industrial plants, in compliance with special fire protection requirements.
  • Suitable for energy distribution in power and converter stations.
  • For fixed installation.
  • For installation on, in or under plaster, in brickwork and in concrete.
  • Durable cable insulation made of halogen-free, thermoplastic polyolefin compound.
  • Suitable for outdoor use, subject to the temperature range and only if protected against direct sunlight.