Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
NAYY Power cables
CE markedVDE certified
uv-resistant.flame-retardant

NAYY

Power cables; 1x50 RM; NAYY-O; U0/U: 0,6/1 kV; Aluminium; PVC; VDE certified; Fixed Installation

NAYY-O 1x50 RM 0,6/1kV

1550056

Add to product comparison

Price

Would you like a personalized offer for this item?

Quantity

Length in metres

Please observe the minimum order quantity of 10000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Suitable for direct underground installation thanks to tough insulation and sheath material (PVC). The robust materials protect against harmful environmental influences and chemicals.
  • A common core wrapping made of a filling compound ensures additional strength of the cable.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality.
  • Insulated aluminium conductors are single or multi-wire, round or sector-shaped.
  • Aluminium conductors are lighter and cheaper than copper conductors. They achieve comparable conductivity, provided that at least one to two larger conductor cross-sections are selected.

Application

  • Can be used universally for connecting the power supply in buildings and industrial facilities.
  • Suitable for energy distribution in power and converter stations.
  • For fixed installation in water, air, earth and concrete. In the ground, the minimum installation depth without additional, suitable protection is 0.6 m, and at least 0.8 m under roads.
  • Can be used in dry, damp or wet environments.
  • Suitable for medium mechanical stress.
  • Suitable for outdoor use, subject to the temperature range.