Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® SPIRAL 540 P with angular, isolated ground plug Spiral cables
UKCA markedCE marked
uv-resistant.chemical resistanceoil resistant

ÖLFLEX® SPIRAL 540 P with angular, isolated ground plug

Spiral cable; 3G0.75; 300mm - 1000mm; Core identification: Colours; Round 2-pin SchuKo plug CEE 7/7; Right-angled

ÖLFLEX® SPIRAL 540 P 3G0,75/300 SHOCKPLG

73220852

Add to product comparison

Price

37,26 €

(3.725,57 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the quotation.

Benefits

  • Extension lengths of up to 3.5 times the unextended spiral length, high recoiling forces
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • The signal colour of the outer sheath increases safety and visual perception
  • Sheath is resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments

Application

  • Mobile electrical devices and apparatus
  • Medical equipment