Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
NHXMH Installation cable
CE markedVDE certified
flame-retardanthalogen-free

NHXMH

Installation cable; U0/U: 300/500 V; HFFR; Core identification: Colours; VDE certified; Fixed Installation

NHXMH-J 5x1,5 RE

16020023

Add to product comparison

Price

272,96 €

(272,96 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For the power supply connection to buildings and industrial plants, in compliance with special fire protection requirements.
  • For installation on, in or under plaster, in brickwork and in stationary concrete. Not suitable for direct embedding in vibrated or compressed concrete.
  • Can be used in dry, damp or wet environments.
  • Suitable for light to medium mechanical stress.
  • Suitable for outdoor use, subject to the temperature range and only if protected against direct sunlight.