Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
NYCWY Power cables
CE markedVDE certified
uv-resistant.flame-retardant

NYCWY

Power cables; 4x240 RE; U0/U: 0,6/1 kV; Bare Copper; PVC; Concentric conductor; VDE certified; Fixed Installation

NYCWY 4x240 SM/120 0,6/1kV

15503293

Add to product comparison

Price

6.618,28 €

(13.236,57 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Suitable for direct underground installation thanks to tough insulation and sheath material (PVC). The robust materials protect against harmful environmental influences and chemicals.
  • A common core wrapping made of a filling compound ensures additional strength of the cable.
  • An additional outer copper conductor is positioned concentrically around the core sheath and can be used as protective cable conduits (PE), protective and neutral conductors (PEN) or screening. The wave-shaped arrangement simplifies connection.
  • A cross-conductive copper tape coil around the concentric conductor reduces inductance.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality.

Application

  • Can be used universally for connecting the power supply in buildings and industrial facilities.
  • Suitable for energy distribution in power and converter stations.
  • For fixed installation in water, air, earth and concrete. In the ground, the minimum installation depth without additional, suitable protection is 0.6 m, and at least 0.8 m under roads.
  • Can be used in dry, damp or wet environments.
  • Suitable for medium mechanical stress.
  • Suitable for outdoor use, subject to the temperature range.