Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® 127 HSLH Control cable
CE marked
flame-retardanthalogen-free

ÖLFLEX® 127 HSLH

Control cable; 12G1.5; U0/U: 300/500 V; HFFR; Core identification: Numbers; Flexible

ÖLFLEX® 127 HSLH 12G1,5

1127435

Add to product comparison

Price

218,78 €

(437,56 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Easy handling and installation due to the flexible variant.
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • High electrical safety thanks to 4000 V test voltage.

Application

  • For structured building cabling for fulfilling special fire protection requirements.
  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp environments.
  • Suitable for medium mechanical stress.
  • The HFFR outer sheath is highly resistant to acids and alkalis.