Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® 150 Control cable
UKCA markedCE markedEcolabHarmonisation markingCSA certifiedUL recognized
chemical resistanceflame-retardantoil resistant

ÖLFLEX® 150

Control cable; 7G0.75; U0/U: 300/500 V; PVC; Core identification: Numbers; UL recognised; H05VV5-F; Flexible

ÖLFLEX® 150 7G0,75

0015107

Add to product comparison

Price

213,56 €

(284,74 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Cable with multiple certifications enables universal use and reduces the number of parts, therefore guaranteeing logistics savings.
  • Made according to harmonised European type H05VV5-F, with the ◁HAR▷ testing mark for proven reliability and quality.
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • High oil resistance according to DIN EN 50363-4-1 (TM5).
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry, damp and particularly in oily environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis.