Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® 191 Control cable
UKCA markedCE markedCSA certifiedUL recognized
chemical resistanceflame-retardantoil resistant

ÖLFLEX® 191

Control cable; 5G2.5; U0/U: 300/500 V; PVC; Core identification: Numbers; UL recognised; Flexible

ÖLFLEX® 191 5G2,5

0011152

Add to product comparison

Price

321,74 €

(428,99 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Cable with multiple certifications enables universal use and reduces the number of parts, therefore guaranteeing logistics savings.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Available in conductor cross-sections up to 120 mm².
  • Space-saving due to reduced wall thicknesses.
  • High oil resistance according to DIN EN 50363-4-1 (TM5).
  • High electrical safety thanks to 4000 V test voltage.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry, damp and particularly in oily environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis.