Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® 450 P Power cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardantoil resistant

ÖLFLEX® 450 P

Power cable; 2X1; U0/U: 300/500 V; PUR; Core identification: Colours; Flexible

ÖLFLEX® 450 P 2X1

0012101

Add to product comparison

Price

122,66 €

(245,33 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The combination of the very robust cable design and the wide temperature range in which it can be used provides a wide range of applications..
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Yellow signal colour of the outer sheath for rapid visual perception and prevention of accidents and damage.
  • Cable wear can be detected directly: if severe mechanical damage has occurred, the red inner sheath is visible below the yellow outer sheath.

Application

  • Suitable as a flexible power or extension cable for portable hand-held electrical devices.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use, subject to the temperature range.