Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® CHAIN 809 SC CY Single core cable
UKCA markedCE markedUR recognised US, cUR recognised US
torsion resistantuv-resistant.flame-retardantoil resistanticon powerchainicon sturgeon signal

ÖLFLEX® CHAIN 809 SC CY

Single core cable; 1X6; Basic-Line; U0/U: 0,6/1 kV; PVC; Shielded; UL recognised; Cable chain

ÖLFLEX® CHAIN 809 SC CY 1X6

1062940

Add to product comparison

Price

150,47 €

(300,94 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Durable cable chain use with moderate travel distances or acceleration (LAPP performance class “Basic Line”).
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Operating voltage of 1000 V according to UL, permitted for North America.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines
  • Bending cycles and usage parameters: please refer to the A2-1 selection table

Application

  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Also suitable for fixed wiring in control cabinets and in applications where multi-core cables are difficult to use due to space requirements and minimum bending radii.
  • Specially designed for energy circuits of servo motors driven by frequency converters.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Cable design also suitable for torsion applications in wind turbines.
  • Can be used in dry, damp or wet environments.
  • Suitable for light to medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for outdoor use, subject to the temperature range.