Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® CHAIN TM CY Control cable
UKCA markedCE markedCSA certifiedcUL listed US, UL listed USUL recognized
torsion resistantuv-resistant.flame-retardantoil resistanticon powerchainicon sturgeon signal

ÖLFLEX® CHAIN TM CY

Control cable; 5G1; U0/U: 300/500 V; PVC; Core identification: Numbers; Shielded; UL listed; Cable chain

ÖLFLEX® CHAIN TM CY 5G18AWG

8718050S

Add to product comparison

Price

497,94 €

(995,88 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Listed as a tray cable for exposed run (TC-ER) and machine tool wire (MTW) according to UL. This enables open, fixed installation in cable trays and highly flexible use in industrial machinery with just one cable.
  • Highly flexible cable design means excellent product performance.
  • Durable cable chain use with medium travel distances or increased acceleration (LAPP performance class “Core Line”).
  • Shorter core stranding allows very small bending radii.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • High oil resistance according to DIN EN 50363-4-1 (TM5), as well as UL OIL RES I and OIL RES II.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Cable with numerous certifications and a high level of standard compliance enables universal use, reduces the variety of parts and thus ensures logistics savings.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines
  • Bending cycles and usage parameters: please refer to the A2-1 selection table

Application

  • For fixed, open installation in cable trays without a protective cable conduit or between cable tray and machine, also in the USA.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • The cable design allows flexible, continuously flexing use in industrial robots and handling devices.
  • Also suitable for torsion applications in wind turbines.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • Suitable for medium mechanical stress.
  • Outer sheath made of specially designed thermoplastic polymer is highly resistant to chemicals and oil and is flame retardant.
  • Suitable for outdoor use.
  • Suitable for direct underground installation in the USA.