Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® CLASSIC 100 450/750 V Power and control cable
UKCA markedCE marked
torsion resistantchemical resistanceflame-retardant

ÖLFLEX® CLASSIC 100 450/750 V

Power and control cable; 3G16; U0/U: 450/750 V; PVC; Core identification: Colours; Flexible

ÖLFLEX® CLASSIC 100 450/750V 3G16

0010302

Add to product comparison

Price

656,28 €

(1.312,55 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High electrical safety thanks to 4000 V test voltage.
  • High-quality alternative to control cable types YSLY or YY
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For circuits that require a higher nominal voltage due to their installation.
  • Also suitable as a flexible power or extension cable.
  • For fixed installation and occasional flexing without tensile strain.
  • Cable design also suitable for torsion applications in wind turbines.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.