Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® CLASSIC 100 H Power cable
UKCA markedCE marked
torsion resistantflame-retardanthalogen-freeoil resistant

ÖLFLEX® CLASSIC 100 H

Power cable; 5G1.5; U0/U: 450/750 V; HFFR; Core identification: Colours; Flexible

ÖLFLEX® CLASSIC 100 H 5G1,5

0014153

Add to product comparison

Price

246,83 €

(493,66 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Easy handling and installation due to very flexible design
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • High electrical safety thanks to 4000 V test voltage.
  • High oil resistance according to DIN EN 50363-4-1 (TM5), as well as UL OIL RES I and OIL RES II.
  • VDE-tested fire behaviour.

Application

  • For structured building cabling for fulfilling special fire protection requirements.
  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For circuits that require a higher nominal voltage due to their installation.
  • Cable design also suitable for torsion applications in wind turbines.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp rooms.
  • Suitable for medium mechanical stress.
  • The HFFR outer sheath is highly resistant to acids and alkalis.
  • Flexible use at temperatures down to -30°C.