Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® CLASSIC 110 BLACK 0,6/1 kV Control cable
UKCA markedCE marked
torsion resistantuv-resistant.chemical resistanceflame-retardant

ÖLFLEX® CLASSIC 110 BLACK 0,6/1 kV

Control cable; 2X0.75; U0/U: 0,6/1 kV; PVC; Core identification: Numbers; Flexible

ÖLFLEX® CLASSIC 110 Black 0,6/1kV 2X0,75

1120232

Add to product comparison

Price

45,02 €

(90,03 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Weatherproof and therefore well suited for outdoor use.
  • Very robust due to reinforced outer sheath with a wall thickness of at least 1.8 mm.
  • High electrical safety thanks to 4000 V test voltage.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For circuits that require a higher nominal voltage due to their installation.
  • Cable design also suitable for torsion applications in wind turbines.
  • For fixed installation and occasional flexing without tensile strain.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for outdoor use, subject to the temperature range.