Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® CLASSIC 110 Control cable
UKCA markedCE markedEcolabVDE certified
torsion resistantchemical resistanceflame-retardantoil resistant

ÖLFLEX® CLASSIC 110

Control cable; 34G1.5; U0/U: 300/500 V; PVC; Core identification: Numbers; Flexible; VDE registration number: 7030

ÖLFLEX® CLASSIC 110 34G1,5

1119334

Add to product comparison

Price

614,62 €

(1.229,23 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • 145 standard articles with 2-100 cores in standard lengths and individual cuts are available.
  • Space-saving due to reduced wall thicknesses.
  • High electrical safety thanks to 4000 V test voltage.
  • Oil resistance according to DIN EN 50290-2-22 (TM54).
  • VDE-tested quality.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Cable design also suitable for torsion applications in wind turbines.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp rooms.
  • Flexible use at temperatures down to -15°C.
  • The PVC outer sheath is resistant to acids and alkalis.