Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® CLASSIC 115 CH SF Control cable
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistanticon sturgeon signal

ÖLFLEX® CLASSIC 115 CH SF

Control cable; 36X0.5; U0/U: 300/500 V; HFFR; Core identification: Numbers; Shielded; Flexible

ÖLFLEX® CLASSIC 115 CH SF 36x0,5

1002165

Add to product comparison

Price

49.651,20 €

(1.655,04 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 3000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Easy handling and installation due to very flexible design
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • High electrical safety thanks to 4000 V test voltage.
  • High oil resistance according to DIN EN 50363-4-1 (TM5).

Application

  • For structured building cabling for fulfilling special fire protection requirements.
  • For universal use for wiring machine-internal and cross-plant control circuits.
  • Compliant with standards for use in railway vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, hazard levels HL1, HL2 and HL3).
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Can be used in dry and damp environments.
  • Suitable for medium mechanical stress.
  • The HFFR outer sheath is highly resistant to acids and alkalis.
  • Suitable for outdoor use, subject to the temperature range.
  • Flexible use at temperatures down to -30°C.