Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® CLASSIC 128 H BK SC Power cables
UKCA markedCE marked
torsion resistantuv-resistant.flame-retardanthalogen-freeoutdoor area

ÖLFLEX® CLASSIC 128 H BK SC

Power cables; 1G16; U0/U: 0,6/1 kV; HFFR; Flexible

ÖLFLEX® CLASSIC 128 H BK SC 1X16 GN/YE

1123811

Add to product comparison

Price

453,32 €

(453,32 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Easy handling and installation due to the flexible variant.
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • High electrical safety thanks to 4000 V test voltage.
  • "GN/YE" variants with green-yellow core insulation for connecting the protective conductor.

Application

  • For structured building cabling for fulfilling special fire protection requirements.
  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp rooms.
  • Suitable for medium mechanical stress.